E_BA_Priority

TYPE E_BA_Priority :
(
  Invalid          := 0,
  eDefault         := 1,
  eProgram         := 2,
  eManualRemote    := 3,
  eManualLocal     := 4,
  eCritical        := 5,
  eLifeSafety      := 6,
) BYTE;
END_TYPE

Name

Description

Invalid

No significance for the user.

eDefault

Default setting if no priority is selected.

eProgram

Control by the program.

eManualRemote

Manual override by parameters.

eManualLocal

Manual override, e.g. via switch.

eCritical

Settings for the operation of critical parts of the plant.

eLifeSafety

Setting for critical states concerning life and limb.