Image Acquisition
This group contains function blocks for acquiring images with Vision devices (GigE Vision cameras and File Source objects).
Function blocks
- FB_VN_SimpleCameraControl for cameras and file sources
- FB_VN_GevCameraControl for GigE Vision cameras
- FB_VN_FileSourceControl for file sources
General
The function blocks in this group represent a proxy for the Image Provider TcCOM objects. Accordingly, they need not be called cyclically. Instead, the TcCOM object is controlled via the methods of the function block.
State machine
All function blocks for image acquisition include a state machine to manage the state of the represented device. Essentially, a function block must be placed in the ACQUIRING state in order to receive images continuously. The INITIAL state represents the starting point, after a restart or reset, from which the INITIALIZING can be triggered. From the OPENED state, the communication channel to the device is open in order, for example, to read or write register values.

All states are represented by the enum ETcVnCameraState and are explained below:
Main states
The main states are stationary states. They essentially indicate whether there is a connection to a Vision device (OPENED), whether the device is capturing images (ACQUIRING) and whether there is an error with the connection to the device (ERROR). You can switch between these states with the methods of the FBs. As a rule, the transition between two main states does not take place immediately, but over at least one cycle. In this intermediate time, the Vision device is in an intermediate state.
State | Description |
|---|---|
ERROR | Error state from which every device can only be reactivated by calling the method |
INITIAL | Initial state of each device. |
INITIALIZED | Similar to INITIAL, where the camera was manually initialized (e.g. with Force-IP and the initialization commands) |
OPENED | There is a connection to the camera, individual images can be triggered and camera registers can be read and written. This state can be skipped with the method StartAcquisition. |
ACQUIRING | Device is in the acquisition state and is sending images depending on the settings. |
Intermediate states
The intermediate states are necessary as most actions cannot be completed immediately (e.g. image acquisition). If the function blocks are in one of these intermediate states, the respective method must be called again in order to complete the transition to the respective main state.
State | Description |
|---|---|
INITIALIZING | INITIAL > INITIALIZED |
OPENING | INITIAL > OPENED and INITIALIZED > OPENED |
STARTACQUISITION | OPENED > ACQUIRING. |
STOPACQUISITION | ACQUIRING > OPENED |
RESETTINGFEATURES | OPENED > OPENED |
TRIGGERING | OPENED > OPENED and ACQUIRING > ACQUIRING |
CLOSING | OPENED > INITIALIZED |
![]() | Methods must be called in intermediate states! A respective method for state transitions must also be called in the intermediate states. The state transition is only complete and the method no longer needs to be called when a stationary state is detected using the |
A state machine in the PLC can then be implemented either with a CASE … OF structure or with a IF … ELSIF … structure.
