C_GC_NA_3
Generic command.
|
- obj |
|
|
|
| ||||||||||
|
|--- |
+ head |
|
|
|
Reserved | |||||||||
|
|--- |
- ident |
|
|
| ||||||||||
|
| |
|--- |
eType |
= 0x15 (21) |
= C_GC_NA_3 | ||||||||||
|
| |
|--- |
bSQ |
|
= TRUE |
Sequence of information objects | |||||||||
|
| |
|--- |
nObj |
|
= 1 |
Number of objects | |||||||||
|
| |
|--- |
eCOT |
|
| ||||||||||
|
| |
|--- |
asduAddr |
|
|
Common address of asdu | |||||||||
|
| |
|--- |
eClass |
|
| ||||||||||
|
|--- |
- info |
|
|
| ||||||||||
|
|
|--- |
fc |
|
:= GEN | ||||||||||
|
|
|--- |
n |
|
| ||||||||||
|
|
|--- |
stream |
|
| ||||||||||
|
|
|
|--- |
length |
= 2 + ( i * 3 ) |
| |||||||||
|
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| |
|
|
|
|
|--- |
data[0] = |
Return information identification | |||||||||
|
|
|
|
|--- |
data[1] = |
Number of generic data sets | |||||||||
|
|
|
|
|--- |
data[2] = |
GIN = Generic identification number |
Dataset 1 | ||||||||
|
|
|
|
|--- |
data[3] = | ||||||||||
|
|
|
|
|--- |
data[4] = |
Kind of description | |||||||||
|
|
|
|
|--- |
data[5..IEC870_MAX_ASDU_DATA_BYTE] = |
|
|
Dataset 2..i | |||||||