E_IEC870_5_103CCOT
Causes of transfer in control direction (master -> slave) according to IEC 60870-5-103.
Syntax
TYPE E_IEC870_5_103CCOT:
(
eIEC870_CCOT_UNUSED := 0, (* Not used *)
eIEC870_CCOT_SYN := 8, (* Time synchronisation *)
eIEC870_CCOT_IGI := 9, (* Initialisation of general interrogation *)
eIEC870_CCOT_GRC := 20, (* General command *)
eIEC870_CCOT_TOV := 31, (* Transmission of disturbance values *)
eIEC870_CCOT_WC := 40, (* Generic write command *)
eIEC870_CCOT_RC := 42 (* Generic read command *)
);
END_TYPE
Requirements
Development environment |
Target system type |
PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 |
PC oder CX (x86, x64, ARM) |
Tc2_IEC60870_5_10x (Communication->IEC60870) |