ST_IEC870_5_103DataUnit_Ident
ID field of the data unit (ASDU).
Syntax
TYPE ST_IEC870_5_103DataUnit_Ident:
STRUCT
eType : INT(0..255);
bSQ : BOOL;
nObj : BYTE(0..127);
eCOT : INT(0..255);
asduAddr: BYTE;
eClass : E_IEC870_5_101ClassType;
END_STRUCT
END_TYPEeType: IEC 60870-5-103 ASDU type ID in control direction or ASDU type ID in monitoring direction := < 0..255>.
bSQ: Sequence flag := <FALSE = single, TRUE = sequence>.
nObj: Number of information objects or information elements := <0..127>.
eCOT: IEC 60870-5-103 cause of transfer in control direction or cause of transfer in monitoring direction := <0..255>.
asduAddr: Common ASDU address (CAA, one byte).
eClass: Priority class.
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |