E_IEC870_5_103CTypeID
ASDU type IDs in control direction (master -> slave) according to IEC 60870-5-103.
Syntax
TYPE E_IEC870_5_103CTypeID:
(
C_TYPEUNDEF_3 := 0, (* Not used *)
C_SYN_TA_3 := 6, (* Time synchronisation *)
C_IGI_NA_3 := 7, (* General interrogation *)
C_GD_NA_3 := 10,(* Generic data *)
C_GRC_NA_3 := 20,(* General command *)
C_GC_NA_3 := 21,(* Generic command *)
C_ODT_NA_3 := 24,(* Order for disturbance data transmission *)
C_ADT_NA_3 := 25 (* Acknowledgement for disturbance data transmission *)
);
END_TYPERequirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |