KOD
Kind of description: <0..255>
- <0> no KOD specified
- <1> actual value
- <2> default value
- <3> range (min, max, step size)
- <4> reserved
- <5> precision
- <6> factor
- <7> % reference
- <8> enumeration
- <9> dimension
- <10> description
- <11> reserved
- <12> password entry
- <13> is read only
- <14> is write only
- <15> reserved
- <16> reserved
- <17> reserved
- <18> reserved
- <19> corresponding function type and information number
- <20> corresponding event
- <21> enumerated text array
- <22> enumerated value array
- <23> related entries
- <24..255> reserved