SerialLineControl

The SerialLineControl function block looks after the communication between a serial interface (KL60xx, EL60xx or COM interface) and the PLC. The function block is called cyclically, and places received data into the RxBuffer. Data made available in the TxBuffer transmit buffer is sent to the interface at the same time.
Because the function operates independently of the application, it is referred to as background communication and can, particularly in the case of serial bus terminals, also operate in a fast task (see Communication concept and Supported hardware).
Inputs
VAR_INPUT
Mode : ComSerialLineMode_t;
pComIn : POINTER TO BYTE;
pComOut : POINTER TO BYTE;
SizeComIn : INT;
END_VARName | Type | Description |
|---|---|---|
Mode | The Mode input specifies unambiguously which serial hardware is being used. | |
pComIn | POINTER TO BYTE | Universal pointer to the input variable of the process data for the serial hardware (data types: PcComInData, EL6inData22b, KL6inData, KL6inData5b, KL6inData22b). The pointer is assigned with the ADR() function. |
pComOut | POINTER TO BYTE | Universal pointer to the output variable of the process data for the serial hardware (data types: PcComOutData, EL6outData22b, KL6outData, KL6outData5b, KL6outData22b). The pointer is assigned with the ADR() function. |
SizeComIn | INT | Size of the input process image of the serial hardware being used. The size is determined and assigned with the SIZEOF() function. |
Inputs/outputs
VAR_IN_OUT
TxBuffer : ComBuffer;
RxBuffer : ComBuffer;
END_VARName | Type | Description |
|---|---|---|
TxBuffer | Send data buffer that corresponds to the interface used. The buffer is filled by functions such as SendByte, SendData or SendString. | |
RxBuffer | Receive data buffer corresponding to the interface in use. The buffer is read by functions such as ReceiveByte, ReceiveData and ReceiveString. |
Outputs
VAR_OUTPUT
Error : BOOL;
ErrorID : ComError_t;
END_VARName | Type | Description |
|---|---|---|
Error | BOOL | This output Error goes TRUE as soon as an error occurs. |
ErrorID | The ErrorID output provides an error code when an error occurs. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4012 | PC or CX (x86, x64, Arm®) | Tc2_SerialCom |