ComError_t
Error codes of type ComError_t are listed below.
A complete list of all possible error codes can be found in the appendix.
ComError_t
TYPE ComError_t :
(
COMERROR_NOERROR := 0,
COMERROR_PARAMETERCHANGED := 1, (* input parameters changed during reception *)
COMERROR_TXBUFFOVERRUN := 2, (* string > transmit buffer *)
COMERROR_STRINGOVERRUN := 10, (* end of string *)
COMERROR_ZEROCHARINVALID := 11, (* string cannot receive zero characters *)
COMERROR_INVALIDPOINTER := 20, (* invalid data pointer, e. g. zero *)
COMERROR_INVALIDRXPOINTER := 21, (* invalid data pointer for ReceiveData *)
COMERROR_INVALIDRXLENGTH := 22, (* invalid length for ReceiveData, e. g. zero *)
COMERROR_DATASIZEOVERRUN := 23, (* end of data block *)
COMERROR_INVALIDPROCESSDATASIZE := 24,
COMERROR_MODENOTSUPPORTED := 16#0101, (* mode not supported (3-Byte Terminals connected to bus controllers) *)
COMERROR_INVALIDCHANNELNUMBER := 16#0102,
COMERROR_INVALIDBAUDRATE := 16#1001,
COMERROR_INVALIDNUMDATABITS := 16#1002,
COMERROR_INVALIDNUMSTOPBITS := 16#1003,
COMERROR_INVALIDPARITY := 16#1004,
COMERROR_INVALIDHANDSHAKE := 16#1005,
COMERROR_INVALIDNUMREGISTERS := 16#1006,
COMERROR_INVALIDREGISTER := 16#1007,
COMERROR_TIMEOUT := 16#1008
);
END_TYPERequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4012 | PC or CX (x86, x64, Arm®) | Tc2_SerialCom |