FB_FtpTransfer

This function block can be used to initiate and manage upload and download operations.
Inputs
VAR_INPUT
tTimeout : TIME;
sNetID : T_AmsNetID;
END_VARName | Type | Description |
|---|---|---|
tTimeout | TIME | Indicates the ADS timeout to be used between PLC runtime and the FTP client user mode process (in seconds). |
sNetID | T_AmsNetID | AmsNetID of the device on which the FTP client user mode process is running. Normally, the FTP client and the PLC run on the same system, so no value needs to be assigned to this variable. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
eActiveOperation : E_FtpClientOperation;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | TRUE if an error has occurred. |
ipResultMessage | I_TcMessage | Output with extended error and diagnostic information based on the TwinCAT 3 EventLogger. |
bBusy | BOOL | TRUE as soon as the function block is in use. |
eActiveOperation | Indicates the current transfer operation. |
Methods
Name | Description |
|---|---|
Aborts a transfer in progress. | |
Downloads files or folders from a server. | |
Returns the number of transfer operations currently in progress. | |
Returns the number of transfer operations currently in progress and a list of transfer handles. | |
Returns the state of a transfer operation currently in progress. | |
Returns the detailed state of a transfer operation currently in progress (verbose). | |
Uploads files or folders to a server. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1 Build 4026 | PC or CX (x86) | Tc3_FTP |