Move the axis in manual operation using Motion UI

Requirements

Control signal limitation

1. Double-click the Position Controller object.
2. Open the Init Parameter tab.
3. Set the Velocity Feed Forward Factor = 1.0 in the General group.
4. Disable the position controller by setting all Control parameters = 0.0 in the Controller Parameters and Output Limitation groups.
5. Limit the control signal using the Minimum/Maximum Output to prevent uncontrolled, rapid movements.
Move the axis in manual operation using Motion UI 1:

Select manual velocity

6. Double-click the Axis object.
7. Open the Init Parameter tab.
8. Reduce the Jog Velocity Slow setting in the Manual Motion group.
Move the axis in manual operation using Motion UI 2:

Move in manual operation

9. Click Motion UI.
10. Click Enable All to power the axis.
11. Move the axis by clicking on Jog Slow Positive / Negative.
Move the axis in manual operation using Motion UI 3:
→ Check the counting direction of the position measurement system and the valve control based on the triggered movement.

→ If the position measurement system malfunctions, check the wiring or set the inversion (see Set the position measuring system). Repeat the check.
→ If the valve is malfunctioning, check the wiring or set the required inversion (see Set the valve output).
→ If the axis is drifting significantly, set a corrective offset for the output signal (see Set the valve output).

The next step is to identify the valve characteristics;
see Measuring the valve characteristics.