Numerator of sampling time constant of axis simulation (P-AXIS-00239)
P-AXIS-00239 | Sampling time constant for axis simulation (numerator) | |
Description | The parameter defines the numerator of the sampling time constant used to calculate the associated time-discrete axis model from the time-continuous axis model defined by the parameters P-AXIS-00051, P-AXIS-00050, P-AXIS-00062 and P-AXIS-00061. Sampling time constant = P-AXIS-00239/ P-AXIS-00238 | |
Parameter | antr.simu.zeitkonstante_z | |
Data type | UNS32 | |
Data range | MAX(UNS32) = zeitkonstante_z = 1 | |
Axis types | T, R, S | |
Dimension | T: s | R,S: s |
Default value | 1 | |
Drive types | Simulation | |
Remarks | This parameter should be set to the interpolator cycle time so that the time-discrete plant model behaves the same as the continuous plant model. |