Denominator of natural frequency of axis simulation (P-AXIS-00061)
P-AXIS-00061 | Axis simulation natural frequency (numerator) | |
Description | The parameter defines the axis simulation natural frequency (numerator). Natural frequency = P-AXIS-00062 / P-AXIS-00061 | |
Parameter | antr.simu.eigenfrequenz_n | |
Data type | UNS32 | |
Data range | MAX(UNS32) = eigenfrequenz_n = 1 | |
Axis types | T, R, S | |
Dimension | T: s | R,S: s |
Default value | 1 | |
Drive types | Simulation | |
Remarks | The value of ?0 is specified directly. |