Numerator of natural frequency of axis simulation (P-AXIS-00062)
P-AXIS-00062 | Axis simulation natural frequency (numerator) | |
Description | The parameter defines the axis simulation natural frequency (numerator). Natural frequency = P-AXIS-00062 / P-AXIS-00061 | |
Parameter | antr.simu.eigenfrequenz_z | |
Data type | UNS32 | |
Data range | MAX(UNS32) = eigenfrequenz_z = 1 | |
Axis types | T, R, S | |
Dimension | T: 1 | R,S: 1 |
Default value | 100 | |
Drive types | Simulation | |
Remarks | The value of ?0 is specified directly. | |