Denominator of attenuation of axis simulation (P-AXIS-00050)
P-AXIS-00050 | Axis simulation attenuation (numerator) | |
Description | The parameter defines the axis simulation attenuation (numerator). Axis attenuation = P-AXIS-00051 / P-AXIS-00050 | |
Parameter | antr.simu.daempfung_n | |
Data type | UNS32 | |
Data range | MAX(UNS32) = daempfung_n = | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 10 | |
Drive types | Simulation | |
Remarks | Attenuation = P-AXIS-00051 /P-AXIS-00050 must be < 1, otherwise the warning ERR-80044 is output and attenuation is limited to 0.999. |