Encoder resolution via feed constant denominator (P-AXIS-00363)
P-AXIS-00363 | Encoder resolution via feed constant (denominator) | |
Description | Parameter P-AXIS-00362 and parameter P-AXIS-00363 enable an alternative method to parametrise encoder resolution. If either parameter P-AXIS-00362 or P-AXIS-00363 are assigned values unequal to 1 (default initialisation), encoder resolution is calculated based on the equation below: where: R: Resulting resolution (Increments / 0.1µm) rMotor: Encoder increments per motor revolution (P-AXIS-00092) iGetriebe: Gear transmission ratio (Revolutions gear input / Revolutions gear output (P-AXIS-00511/P-AXIS-00512)). f: Feed constant (0.1µm / Revolution) (P-AXIS-00362/ P-AXIS-00363). | |
Parameter | antr.feed_const_denom | |
Data type | UNS32 | |
Data range | 1 = feed_const_denom = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: U | R,S: U |
Default value | 1 | |
Drive types | --- | |
Remarks | If P-AXIS-00362 / P-AXIS-000363 are used, the parameters P-AXIS-00233 and P-AXIS-00234 must be set to 1. For possible applications, see Settings of position scaling |