Gearbox ratio numerator (P-AXIS-00511)

P-AXIS-00511

Gearbox ratio numerator

Description

By default, the path resolution of an axis is set with axis parameters P-AXIS-00233 and P-AXIS-00234 , where an eventually present gearbox must be considered (load-side scaling).

If the parameters P-AXIS-00511/ P-AXIS-00512 and P-AXIS-00092, P-AXIS-00362/ P-AXIS-00363 are used, the resolution of the axis can be specified related to the motor side.

The resulting resolution (R) related to the load side is calculated automatically according to the equation below:

Gearbox ratio numerator (P-AXIS-00511) 1:

Parameter

getriebe[i].gear_fact_num

Data type

UNS32

Data range

1 ... MAX (UNS32)

Axis types

T, R, S

Dimension

T: ----

R,S: ----

Default value

1

Drive types

----

Remarks

For possible applications, see Settings of position scaling