Option: Coupling of distance sensor and motor encoder (P-AXIS-00500)
P-AXIS-00500 | Option: Coupling of distance sensor and motor encoder | |
Description | Both the distance sensor and the axis motor encoder can be used as an extension. The inverse coupling of the two encoders (motor, distance) means that motor oscillations are not transmitted to distance control and this can reduce any tendency to oscillate. In addition, the position lag of the axes can be included in a programmed motion in the control direction. The following modes can be parameterised:
Note: For this mode, the following parameters must also be correctly set in the axis list of the axes involved: | |
Parameter | kenngr.dist_ctrl[i].mode_dist_use_both_encoder (where i=0) | |
Data type | BOOLEAN | |
Data range | OFF | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | OFF | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Parameter available as of V3.1.3080.12 or V3.1.3107.44. kenngr.distc.mode_dist_use_both_encoder continues to be available. | |