Delay between command value and actual value (P-AXIS-00191)
P-AXIS-00191 | Delay between command value and actual value | |
Description | This parameter is only active for digital drives (e.g. SERCOS). It defines the number of cycles between the output of the command values and the read-in of the actual values. The parameter is only used to calculate the position lag. | |
Parameter | antr.nbr_delay_cycles | |
Data type | UNS16 | |
Data range | 0 = nbr_delay_cycles = 10 | |
Axis types | T, R, S | |
Dimension | T: Number of interpolation cycles | R,S: Number of interpolation cycles |
Default value | 4 | |
Drive types | SERCOS, CANopen, KUKA | |
Remarks |
|