Proportional factor kv for P-positional control (P-AXIS-00099)
P-AXIS-00099 | Proportional factor kv for P-positional control | |
Description | The P-positional controller has the amplification factor kv. The parameter is only effective if the CNC internal position control is used. With drive amplifiers with integrated position control, the amplification must be defined in the drive. The parameter P-AXIS-00320 determines the manner how an axis moves to its commanded position. | |
Parameter | getriebe[i].kv | |
Data type | UNS32 | |
Data range | 0 < kv = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: 0.01/s | R,S: 0.01/s |
Default value | 1000 | |
Drive types | ---- | |
Remarks |
|