Last index of master axis 2 (P-COMP-00011)
P-COMP-00011 | Last index of master axis 2 | |
Description | This parameter determines the last valid index in the table of the two master axes (maximum 100 values). The table always starts with index 0. | |
Parameter | kw.crosscomp2.last_index_master2 | |
Data type | SGN32 | |
Data range | 0 = P-COMP-00011 <= 100 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks | As of Build V3.1.3079.06, P-COMP-00011 is freely assignable. There is no upper limit. However, the condition of P-COMP-00061 must be complied with. P-COMP-00010 * P-COMP-00011 <= P-COMP-00061 Attention: If this parameter is re-interpreted, all the values in the compensation value table (P-COMP-00016) must be read in again. | |