Maximum number of table entries for plane compensation (P-COMP-00061)
P-COMP-00061 | Maximum number of table entries for plane compensation | |
Description | This plane compensation parameter (FCT-C5) saves the memory space required for a particular number of table entries.
The size of the actually used compensation table is defined by `last_index:master1` (P-COMP-00010) and `last_index_master2` (P-COMP-00011) and the following must apply:
(`last_index_master1` + 1) * (`last_index_master2` + 1) <= `max_points`
If `max_points` is not specified (or assigned the value 0), the previous restrictions apply to `last_index_master1` and `last_index_master2`.
| |
Parameter | kw.crosscomp2.max_points | |
Data type | UNS32 | |
Data range | 0 <= P-COMP-00061 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 10201 (*) | |
Remarks | The parameter value can no longer be changed after start-up or after lists are reloaded. Otherwise error ID 110640 is output.
If P-COMP-00061 is not specified (or assigned the value 0), the default value is assigned to P-COMP-00061 for downward compatibility reasons. To avoid the default assignment, memory can be saved for an axis that does not use plane compensation by assigning the value 1 to P-COMP-00061.
* composition of the default value: 101*101 =10201 This parameter is available as of CNC Build V3.3079.06 | |