Last index of master axis 1 (P-COMP-00010)
| P-COMP-00010 | Last index of master axis 1 | |
| Description | This parameter determines the last valid index in the table of master axis 1 (maximum value is 100). The table always starts with index 0. | |
| Parameter | kw.crosscomp2.last_index_master1 | |
| Data type | SGN32 | |
| Data range | 0 = P-COMP-00010 <= 100 | |
| Axis types | T, R, S | |
| Dimension | T: ---- | R,S: ---- | 
| Default value | 0 | |
| Remarks | As of Build V3.1.3079.06, P-COMP-00010 is freely assignable. There is no upper limit. However, the condition of P-COMP-00061 must be complied with. P-COMP-00010 * P-COMP-00011 <= P-COMP-00061 Attention: If this parameter is re-interpreted, all the values in the compensation value table (P-COMP-00016) must be read in again. | |