Compensation values for the slave axis (P-COMP-00016)
P-COMP-00016 | Compensation values for the slave axis | |
Description | This parameter defines the relative compensation values of the slave axis at interpolation points [j][i]. When indexing the interpolation points in the compensation list, the first index j refers to the second master axis. | |
Parameter | kw.crosscomp2.table[j][i].correction | |
Data type | REAL64 | |
Data range | MIN(SGN64-1023) = correction < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm or increments | R,S: 0.0001° or increments |
Default value | 0 | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |