Documentation output status

Version

Change

1.2.x

New:

Data type assignment TwinCAT <=> OPC UA

Usage scenarios and version compatibility

1.1.x

Overview: new graphic

System requirements: Number of logical processors supplemented

Technical introduction: Graphics exchanged

Technical introduction/supported features: Features and descriptions supplemented

Technical introduction/user interface/Instance Explorer: Buttons and actions supplemented

Technical introduction/user interface/models: Graphics replaced, description supplemented

Technical introduction/user interface/menu: Menu entries supplemented

Technical introduction/user interface/TwinCAT Target Browser: Graphic exchanged

Technical introduction/mapping: Description and data types, methods supplemented

Technical introduction/application and project settings: Application settings supplemented

1.0.x

First release