Supported features

With the help of OPC UA, complex information models can be created. This page provides an overview about the currently available features of the TwinCAT OPC UA Nodeset Editor. Additional features will be provided as updates over time.

Feature

Description

Creation of nested folders

Allows the creation of (nested) folders, e.g. to structure instances.

Instantiation of data types

Permits the instantiation of data types from the OPC UA Core Nodeset. The following data types, (as well as their derived types), are supported:

Boolean, SByte, Byte, Int16, UInt16, Int32, UInt32, Int64, UInt64, Float, Double, String, DateTime, ByteString, NodeId, LocalizedText, EUInformation, Range, TimeZoneDataType, UtcTime, OptionSet

Instantiation of data types as arrays

Enables the instantiation of arrays of data types from the OPC UA Base Nodeset. The above types are supported. To do this, the ValueRank and ArrayDimensions attributes must be set accordingly on the instance created:

Example:
For a one-dimensional array with a length of 10:

Supported features 1:

Instantiation of object types
(with and without methods)

Allows instantiation of object types from an imported nodeset, e.g. a companion specification. Certain restrictions may apply, see below.

Instantiation of structured data types

Enables the instantiation of structured types (all data types derived from “Structure”) from an imported nodeset, e.g. a companion specification. Certain restrictions may apply, see below. This may require further configuration steps, which are explained in more detail in our documentation about Mapping.

Mapping of variables and methods

Enables the linking of the created instances with elements from the PLC. The TwinCAT Target Browser (Tools => TargetBrowser) serves as the basis for this feature.

Online and offline mapping to various target systems

Mappings can be added to various active target systems via the ADS tab in the TargetBrowser. Mappings can be added offline using a TMC file via the TMC tab.

Handling of the ModelingRules (Optional, Mandatory, etc.)

When an object type is instantiated, sub-elements with the “Optional” and “Mandatory” ModelingRule are automatically added. Unwanted optional elements can be removed manually.

Export to local TwinCAT OPC UA Server

Enables the export of the created nodeset project to the locally installed TwinCAT OPC UA Server. This is explained in more detail under Exporting a project.

Export to a folder

Enables the export of the created nodeset project to a user-defined folder for manual copying to the server directory of a TwinCAT OPC UA Server. This is explained in more detail under Exporting a project.

Restrictions

Below you will find an overview of which features are currently not available, yet. Additional features are added over time via software updates of this product.

Feature

Description

Dynamic array lengths

The instantiation of arrays with dynamic length is possible, but such arrays cannot currently be used in the TwinCAT PLC or the TwinCAT OPC UA Server. This applies for ArrayDimensions = 0 or ValueRank = [ -3 | -2 | 0].

Handling of the ModelingRules (OptionalPlaceholder, MandatoryPlaceholder, etc.)

Nodes with the "OptionalPlaceholder" and "MandatoryPlaceholder" ModelingRule must be created manually. This is currently only possible to a limited extent. Placeholder instances in the type cannot be instantiated directly. When instantiating manually under the instance of the correct data type, the reference type for the parent node cannot be modified (see below).

Create/Modify types

Creating new data or object types or changing existing types is currently not supported.

Static node values

It is currently possible to set a static value for a node using an experimental editor (this is only recommended for experts). However, static values in the Nodeset are not loaded by the TwinCAT OPC UA Server.

References

Currently the references of a node cannot be modified. When adding folders or Instances of nodes, these are referenced using Organizes references.

Mapping of structures with PLC keyword/identifier conflicts

If an OPC UA structure type has a field with the name "Type", for example, this structure cannot currently be created in the PLC, as "Type" may not be used as the identifier of a PLC variable. This applies to all keywords. The following general rules for identifier assignment apply.