System requirements
The following table describes the technical system requirements for the pure operation of the application.
Technical data | Description |
---|---|
Operating system | Windows 10, 11 |
Target platform | PC architecture (x86, x64) |
Number of logical processors | min. 2 |
Minimum TwinCAT version | TwinCAT 3.1 Build 4026 |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR, ADS |
Required TwinCAT license | TE6100 TC3 OPC UA Nodeset Editor L1 TE6101 TC3 OPC UA Nodeset Editor L2 (optional add-on license) |
![]() | TF6100 TC3 OPC UA Server This product works together with the TwinCAT OPC UA Server to run a created nodeset and display it on the server’s address space. Please make sure that the product TF6100 TC3 OPC UA Server is installed on your system. |
![]() | TE6100 and TF6100 version compatibility In order to be able to use the TwinCAT OPC UA Nodeset Editor (TE6100) from version 2.x.x with the TwinCAT OPC UA Server (TF6100), the TwinCAT OPC UA Server must be installed as version 5.2.112 or later versions. If a server has an earlier version than 5.2.112, the Editor up to version 1.x.x can be used. However, the documented range of functions for the editor is only available from version 2.x.x and using an older version is not recommended. |