Function blocks
Base commands
Name | Description |
|---|---|
Reads the SMI commands sequentially from the internal buffer of the PLC library and forwards them to the KL6831/KL6841 | |
This function-block can be used to configure the KL6831/KL6841. | |
This function block is for the general sending of an SMI command. |
Basic commands
Name | Description |
|---|---|
Diagnostic telegram is sent. | |
Motor operation to the lower final position. | |
Motor runs downwards by a specified angle. | |
Drives to the fixed position Pos1 configured on the motor side. | |
Reads the fixed position Pos1 configured on the motor side. | |
Writes the fixed position Pos1 which is configured on the motor side. | |
Drives to the fixed position Pos2 configured on the motor side. | |
Reads the fixed position Pos2 configured on the motor side. | |
Writes the fixed position Pos2 which is configured on the motor side. | |
Reads the current position. | |
Drives to a position. | |
Stops the motor operation. | |
Queries the manufacturer code and drive type. | |
Motor operation to the upper final position. | |
Motor operation upwards by a specified angle. |
Addressing commands
Name | Description |
|---|---|
Addresses SMI devices. | |
Searches for SMI devices by manufacturer code. | |
Reads the address (0-15) of a drive. | |
Writes an address (0-15) to one or more drives. | |
Compares a specified slave ID (32-bit key ID) with the slave ID (32-bit key ID) of one or more drives, which is defined on the motor side. | |
Reads the slave ID (32-bit Key ID). |
System commands
Name | Description |
|---|---|
Reads a byte parameter (1 byte) stored on the motor side. | |
Reads a Word parameter (2 bytes) stored on the motor side. | |
Reads a DWord parameter (4 bytes) stored on the motor side. |
- FB_KL6831KL6841Communication
- FB_KL6831KL6841Config
- FB_SMISendSMICommand
- FB_SMIDiagAll
- FB_SMIDown
- FB_SMIDownStep
- FB_SMIPos1
- FB_SMIPos1Read
- FB_SMIPos1Write
- FB_SMIPos2
- FB_SMIPos2Read
- FB_SMIPos2Write
- FB_SMIPosRead
- FB_SMIPosWrite
- FB_SMIStop
- FB_SMISyn
- FB_SMIUp
- FB_SMIUpStep
- FB_SMIAddressing
- FB_SMIDiscoverySlaveId
- FB_SMISlaveAddrRead
- FB_SMISlaveAddrWrite
- FB_SMISlaveIdCompare
- FB_SMISlaveIdRead
- FB_SMIParValueReadByte
- FB_SMIParValueReadWord
- FB_SMIParValueReadDWord