FB_KL6831KL6841Config
This block is used to configure the KL6831/KL6841. The configuration is executed when the PLC program starts, or it can be triggered by a positive edge at the input bConfigurate. The parameters are stored in the respective registers of the KL6831/KL6841 in a fail-safe manner. In addition, some general information, such as the firmware version, is read from the KL6831/KL6841.
Example
The block is called in the same task as the block FB_KL6831KL6841Communication().
The block FB_KL6831KL6841Config() is linked to the process image of the KL6831/KL6841. After the configuration, the block FB_KL6831KL6841Communication() is assigned the process values of the KL6831/KL6841. During the configuration, it is not possible to send SMI commands.
VAR_INPUT
bConfigurate : BOOL := FALSE;
eCommandKBusWatchdog : E_SMIConfigurationCommands := eSMICommandDoNothing;
eCommandDI1RisingEdge : E_SMIConfigurationCommands := eSMICommandUp;
eCommandDI1FallingEdge : E_SMIConfigurationCommands := eSMICommandStop;
eCommandDI2RisingEdge : E_SMIConfigurationCommands := eSMICommandDown;
eCommandDI2FallingEdge : E_SMIConfigurationCommands := eSMICommandStop;
dwOptions : DWORD := 0;
bConfigurate: Configuration of the Bus Terminal is started by a positive edge at this input.
eCommandKBusWatchdog: Defines the SMI command that is sent as soon as the Bus Terminal is no longer addressed via the K-bus. Corresponds to register 33 to 35 of the Bus Terminal.
eCommandDI1RisingEdge: Defines the SMI command that is sent as soon as a rising edge is detected at input 1 of the Bus Terminal. Corresponds to register 36 to 38 of the Bus Terminal.
eCommandDI1FallingEdge: Defines the SMI command that is sent as soon as a falling edge is detected at input 1 of the Bus Terminal. Corresponds to register 39 to 41 of the Bus Terminal.
eCommandDI2RisingEdge: Defines the SMI command that is sent as soon as a rising edge is detected at input 2 of the Bus Terminal. Corresponds to register 42 to 44 of the Bus Terminal.
eCommandDI2FallingEdge: Defines the SMI command that is sent as soon as a falling edge is detected at input 2 of the Bus Terminal. Corresponds to register 45 to 47 of the Bus Terminal.
dwOptions: Reserved for future expansions.
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
udiErrorId : UDINT;
wTerminalDescription : WORD;
wFirmwareVersion : WORD;
sDescription : STRING;
bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.
bError: This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in udiErrorId. The output is again set to FALSE by the reactivation of the function block via the bConfigurate input.
udiErrorId: Contains the command-specific error code of the most recently executed command. It is set back to 0 by the reactivation of the function block via the bConfigurate input. See Error codes.
wTerminalDescription: Contains the terminal designation (e.g. 6831). Corresponds to register 8 of the Bus Terminal.
wFirmwareVersion: Contains the firmware version. Corresponds to register 9 of the Bus Terminal.
sDescription: Terminal designation and firmware version as string (e.g. 'Terminal KL6831 / Firmware 1D').
VAR_IN_OUT
stInDataTerminal : ST_KL6831KL6841InData;
stOutDataTerminal : ST_KL6831KL6841OutData;
stInData : ST_KL6831KL6841InData;
stOutData : ST_KL6831KL6841OutData;
stInDataTerminal: Reference to the structure for communication with the KL6831/KL6841.
stOutDataTerminal: Reference to the structure for communication with the KL6831/KL6841.
stInData: Reference to the structure for communication with the function block FB_KL6831KL6841Communication().
stOutData: Reference to the structure for communication with the function block FB_KL6831KL6841Communication().
Requirements
Development environment | Target system | Required libraries |
|---|---|---|
TwinCAT 2.11 R3/x64 from build 2253 | PC/CX, BX or BC | TcSMI library from V1.1.0 |
