FB_DALI102SetSettings

This function block writes the values stored in the structure ST_DALIControlGearSettings to several variables (see table below) of selected DALI control gears in a DALI line.
The DALI control gears that are to be written to can be specified by the input variable nDevices. Each bit of this variable corresponds to a short address.
Applying a positive edge to the bStart input starts the function block, and the bBusy output goes TRUE. A check is first made as to whether a DALI control gear is present at all. If this is the case, then the bPresent bit is set in the respective structure (see ST_DALIControlGearSettings), after which the settings are written one by one to the control gear. If a device is detected as being missing, the writing is skipped and work continues with the next device. The structure index here reflects the address of the device. In other words, data for the device with short address 0 is located at arrDALIDeviceSettings[0], and so on through to the device with short address 63 having its data at arrDALIDeviceSettings[63]. If a device error occurs during writing, the corresponding bit in nErrors is set for the respective structure without the function block itself switching to error mode. The following table shows which bit is set in the nErrors variable when an error occurs during the reading of a variable from a control gear.
Bit | Error |
|---|---|
0 | An error occurred while attempting to seek the DALI control gear. |
2 | Error while writing the variable powerOnLevel. |
3 | Error while writing the variable systemFailureLevel. |
4 | Error while writing the variable minLevel. |
5 | Error while writing the variable maxLevel. |
6 | Error while writing the variable fadeRate. |
7 | Error while writing the variable fadeTime. |
8 | Error while writing the variables extendedFadeTimeBase and extendedFadeTimeMultiplier. |
10 | Error while writing the variable gearGroups. |
11 | Error while writing the variable scene0-scene15. |
Inputs
VAR_INPUT
bStart : BOOL;
nDevices : LWORD;
nOptions : DWORD;
bCancel : BOOL;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
nDevices | LWORD | Variable for selecting the DALI control gears that are to be initialized. Each bit of the variable represents a DALI control gear (0...63). All short addresses are written to with a setting of 16#FFFF_FFFF_FFFF_FFFF. |
nOptions | DWORD | Options for writing the variables (see table below). The individual constants must be linked with OR operators. |
bCancel | BOOL | A positive edge at this input will disable the function block and hence abort the initialization of the variable. |
eCommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent. |
Options for writing to the variables:
Constant | Description |
|---|---|
Tc3_DALI.GVL.cOptionPowerOnLevel | Initializes the current switch-on value. |
Tc3_DALI.GVL.cOptionSystemFailureLevel | Initializes the current setting value in case of a DALI bus error. |
Tc3_DALI.GVL.cOptionMinLevel | Initializes the maximum output value. |
Tc3_DALI.GVL.cOptionMaxLevel | Initializes the minimum output value. |
Tc3_DALI.GVL.cOptionFadeRate | Initializes the FadeRate. |
Tc3_DALI.GVL.cOptionFadeTime | Initializes the FadeTime |
Tc3_DALI.GVL.cOptionExtendedFadeTime | Initializes the extended FadeTimeBase and the FadeTimeMultiplier. |
Tc3_DALI.GVL.cOptionGroups | Initializes the group allocations. |
Tc3_DALI.GVL.cOptionSceneLevels | Initializes the scene settings. |
Tc3_DALI.GVL.cOptionAll | Initializes all variables. |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Inputs/outputs
VAR_IN_OUT
arrDALIDeviceSettings : ARRAY [0..63] of ST_DALIControlGearSettings;
END_VARName | Type | Description |
|---|---|---|
arrDALIDeviceSettings | ARRAY OF ST_DALIControlGearSettings | Array containing the read parameters of the individual DALI control gears. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
nCurrentShortAddress : BYTE;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
nCurrentShortAddress | BYTE | Indicates which short address is currently being written to. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.4 | Tc3_DALI from v3.2.0.0 |
