ST_DALIControlGearSettings
TYPE ST_DALIVControlGearSettings :
STRUCT
nErrors : DWORD;
bPresent : BOOL;
nActualLevel : BYTE;
nPowerOnLevel : BYTE;
nSystemFailureLevel : BYTE;
nMinLevel : BYTE;
nMaxLevel : BYTE;
eFadeRate : E_DALIFadeRate;
eFadeTime : E_DALIFadeTime;
eFadeTimeBase : E_DALIExtendedFadeTimeBase;
eFadeTimeMultiplier : E_DALIExtendedFadeTimeMultiplier;
nRandomAddress : DWORD;
nGroups : WORD;
aSceneLevels : ARRAY [0..15] OF BYTE;
nStatus : BYTE;
nMajorVersion : BYTE;
nMinorVersion : BYTE;
aDeviceTypes : ARRAY [1..20] OF E_DALIDeviceType;
nPhysicalMinLevel : BYTE;
END_STRUCT
END_TYPERequirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.11 | Tc3_DALI from v3.5.0.0 |