FB_DALI102ProgramShortAddress

The function block stores the value nShortAddress as a short address in the variable shortAddress for all selected DALI control gears.
DALI control gears are selected if the randomAddress of the DALI control gear is the same as the searchAddress and the DALI command INITIALIZE (see FB_DALI102Initialise) was executed previously.
This function block is required if addressing of the DALI control gears is to be implemented in the PLC. The function block FB_DALI102Addressing can be used to assign the addresses from the PLC.
Inputs
VAR_INPUT
bStart : BOOL;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
nShortAddress : BYTE;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
eCommandPriority | E_DALICommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent (see E_DALICommandPriority). |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Name | Type | Description |
|---|---|---|
nShortAddress | BYTE | Short address to be assigned (0…63, 255) |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | required PLC library |
|---|---|
TwinCAT from v3.1.4022.29 | Tc3_DALI from v3.1.4.0 |
