FB_DALI102Initialise

The function block prepares the addressing of the DALI control gears.
This function block is required if addressing of the DALI control gears is to be implemented in the PLC. The function block FB_DALI102Addressing can be used to assign the addresses from the PLC.
nParameter is used to define which DALI control gears are taken into account for addressing:
Value (binary) | Description |
|---|---|
2#0000_0000 | All DALI control gears respond. |
2#0AAA_AAA1 | DALI control gears with the address 2#00AA_AAAA respond. |
2#1111_1111 | DALI control gears without a short address respond. |
![]() | The function block sends the DALI command INITIALIZE twice, as required by the DALI standard for certain DALI commands. |
Inputs
VAR_INPUT
bStart : BOOL;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
nParameter : BYTE := 2#1111_1111;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
eCommandPriority | E_DALICommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent (see E_DALICommandPriority). |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Name | Type | Description |
|---|---|---|
nParameter | BYTE | Specifies which control gears should react to this command (see table above) |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | required PLC library |
|---|---|
TwinCAT from v3.1.4022.29 | Tc3_DALI from v3.1.4.0 |
