FB_DALI306GeneralPurposeSensor

The function block is used for the configuration and operation of an instance of a DALI control device that supports Part 306 (general purpose sensor).
Further information on the supported instance types can be found here:
Part 306 (General purpose sensors) - Introduction
If necessary, the output value can also be queried immediately via the variable bQueryInputSignal, even if the corresponding instance is not enabled.
The output variable fInputSignal is written depending on the specified resolution nResolution (application and vendor-specific).
The existing parameters can be overwritten by changing the properties listed below. All parameters are written to the DALI control device by a positive edge at bInitialize and stored there.
The outputs with the output values of the DALI device only contain valid values if the function block was executed without errors (bError = FALSE). If the output bError = TRUE, the outputs with the output values must not be evaluated.
![]() | The function block cannot be used when using the KL6811. |
Inputs
VAR_INPUT
bInitialize : BOOL := FALSE;
nShortAddress : BYTE := 0;
nInstanceNumber : BYTE := 0;
nResolution : BYTE := 10;
nMagnitude : BYTE := 0;
bInputSignalSigned : BOOL := FALSE;
bQueryInputSignal : BOOL := FALSE;
bGetInputNotifications : BOOL := TRUE;
bGetAlarmNotifications : BOOL := TRUE;
nOptions : DWORD := 0;
END_VAR
Name | Type | Description |
---|---|---|
bInitialize | BOOL | The configuration of the DALI control device is started by a positive edge at this input. During this time no DALI commands are processed. |
nShortAddress | BYTE | Short address (0…63) of the DALI control device. |
nInstanceNumber | BYTE | Number of the instance (0…31) of the DALI control device to be addressed. |
nResolution | BYTE | Vendor-specific resolution (1...64) of the input value. The value specifies the number of bits with which the input value is scaled. |
nMagnitude | BYTE | Magnitude (magnitudePhMin...magnitudePhMax). |
bInputSignalSigned | BOOL | Signed input signal. |
bQueryInputSignal | BOOL | Immediate query of the measured value. A query is possible even if the instance is disabled via the bEnableInstance property. |
bGetInputNotifications | BOOL | A TRUE at this input causes the received Input Notification Events to be output at the output. |
bGetAlarmNotifications | BOOL | A TRUE at this input causes the received Alarm Notification Events to be output at the output. |
nOptions | DWORD | Reserved for future extensions. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bInitializing : BOOL;
bReadingInputSignal : BOOL;
fInputSignal : LREAL;
END_VAR
Name | Type | Description |
---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bInitializing | BOOL | The output is set as soon as the initialization of the DALI control device has been started, and remains active until all DALI commands have been executed. |
bReadingInputSignal | BOOL | The output is TRUE as long as values of the instance of the sensor are being read by the DALI control device. |
fInputSignal | LREAL | Measured and scaled value of the sensor. |
![]() | This measured value must be compared with the measured reference values at the place of operation of the DALI control device. |
Properties
All parameters that are written to the DALI control device via bInitialize are available as properties.
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
bEnableInstance | BOOL | Get, Set | TRUE | The instance can be enabled or disabled on the DALI control device. If this property is FALSE, sending events from this instance is disabled. However, the actual value of the instance can still be queried via the input bQueryInputValue. |
eAlarm0Type...eAlarm3Type | E_DALIAlarmType | Get, Set | E_DALIAlarmType.HighLimit | The value defines whether the alarm is activated when the value exceeds (E_DALIAlarmType.HighLimit) or falls below (E_DALIAlarmType.LowLimit) of nAlarmNLevel. |
eEventPriority | E_DALIEventPriority | Get, Set | MiddleLow | Setting of the event priority. |
nAlarm0Hysteresis...nAlarm3Hysteresis | DINT | Get, Set | 0 | Value (0…25 %) for calculating a hysteresis in order to prevent frequent and disturbing changes when recording alarms. |
nAlarm0Level…nAlarm3Level | DINT | Get, Set | MASK | Specifies the threshold value above which an alarm becomes active. The value of eAlarmNType defines whether the alarm is activated when the limit is exceeded (E_DALIAlarmType.HighLimit) or when it falls below the limit (E_DALIAlarmType.LowLimit). |
nAlarmReportTimer | UINT | Get, Set | 150 s | Time (0...1275 s) after which the pending alarm event is repeated if no other event has occurred in the meantime. |
nDeadtimeTimer | UINT | Get, Set | 1500 ms | Dead time (0...12750 ms) to ensure that not too many events are sent in succession. An event is only sent after expiry of the dead time timer. The dead time timer is restarted each time an event is sent. |
nHysteresis | BYTE | Get, Set | 5 % | Value (0...25 %) for calculating a hysteresis to prevent frequent and disturbing changes when recording the measured value. |
nHysteresisMin | BYTE | Get, Set | 10 | As the percentage hysteresis can also lead to large fluctuations if the measured value is too low, a minimum hysteresis can be specified via this property. The minimum hysteresis is an absolute value with a range from 0 to 255. The value depends on the resolution. |
nReportTimer | BYTE | Get, Set | 150 s | Time (0...255 s) after which the pending event of the measured value is repeated if no other event has occurred in the meantime. |
ipDALICommunication | I_DALICommunication | Get, Set | 0 | Interface pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.59 | Tc3_DALI from v3.19.1.0 |