FB_EL6821Communication

FB_EL6821Communication 1:

The function blocks for the DALI commands do not directly access the process image of the EL6821, but place the individual DALI commands in a command buffer. The function block FB_EL6821Communication sequentially reads the DALI commands from the command buffer and forwards them to the EL6821. This prevents multiple function blocks accessing the EL6821 process image at the same time.

The function block also reads the events of the DALI control devices from the EL6821 and stores them in a special table. The function blocks FB_DALIGetInputNotification and FB_DALIGetPowerCycleNotification are used to filter out the desired events from this table.

One instance of the function block FB_EL6821Communication must be created for each EL6821. This instance must be called in a separate, faster task. This faster communication task must have a higher priority than the task in which the function blocks for the individual DALI commands are called.

The utilization rate of the command buffer can be determined using the outputs of the function block. If you find that the command buffer is overflowing regularly, you should take the following steps:

For more information, see the chapter Bus Timing.

FB_EL6821Communication 2: Inputs

VAR_INPUT
  bResetMaximumDemandCounter : BOOL;
  bResetOverflowCounter      : BOOL;
  nOptions                   : DWORD := 0;
  bResetInactiveProcessImage : BOOL;
  bInitialise                : BOOL := FALSE;
  eCommandEBusWatchdog       : E_DALIConfigurationCommand := E_DALIConfigurationCommand.DoNothing;
  eCommandDI1RisingEdge      : E_DALIConfigurationCommand := E_DALIConfigurationCommand.Off;
  eCommandDI1FallingEdge     : E_DALIConfigurationCommand := E_DALIConfigurationCommand.DoNothing;
  eCommandDI2RisingEdge      : E_DALIConfigurationCommand := E_DALIConfigurationCommand.RecallMaxLevel;
  eCommandDI2FallingEdge     : E_DALIConfigurationCommand := E_DALIConfigurationCommand.DoNothing;
  bDoNotLockProcessImage     : BOOL := FALSE;
  bDisableInternalPowerSupply: BOOL := FALSE;
END_VAR

Name

Type

Description

bResetMaximumDemandCounter

BOOL

A positive edge resets the stored value for the maximum utilization of the command buffer, nBufferMaximumDemandMeter (0…100 %).

bResetOverflowCounter

BOOL

A positive edge resets the stored value for the number of overflows of the command buffer, nBufferOverflowCounter.

nOptions

DWORD

Reserved for future extensions.

bResetInactiveProcessImage

BOOL

A positive edge cancels the blocking of the process image of the terminal. The output bProcessImageInactive is reset to FALSE. The blocking is activated as soon as one of the two digital inputs on the terminal has been actuated and the input parameter bDoNotLockProcessImage is FALSE.

bInitialise

BOOL

Configuration of the bus terminal is started by a positive edge at this input. Initialization is also carried out automatically when the controller is started. During this time no DALI commands are processed.

eCommandEBusWatchdog

E_DALIConfigurationCommand

Defines the DALI command that is sent as soon as the bus terminal is no longer addressed via the E-bus. The value is written to the terminal by a positive edge at input bInitialise and stored there persistently.

eCommandDI1RisingEdge, eCommandDI2RisingEdge

E_DALIConfigurationCommand

Defines the DALI command that is sent as soon as a rising edge is detected at the respective input of the bus terminal. The value is written to the terminal by a positive edge at input bInitialise and stored there persistently.

eCommandDI1FallingEdge, eCommandDI2FallingEdge

E_DALIConfigurationCommand

Defines the DALI command that is sent as soon as a falling edge is detected at the respective input of the bus terminal. The value is written to the terminal by a positive edge at input bInitialise and stored there persistently.

bDoNotLockProcessImage

BOOL

Defines whether the process image for the PLC is not blocked by actuating the digital inputs (see also bInactiveProcessImage). The value is written to the terminal by a positive edge at input bInitialise and stored there persistently.

bDisableInternalPowerSupply

BOOL

Defines the operation mode of the internal DALI power supply unit. The value is written to the terminal by a positive edge at input bInitialise and stored there persistently.

FB_EL6821Communication 3: Inputs/outputs

VAR_IN_OUT
  stInData                : ST_EL6821InData;
  stOutData               : ST_KL6821OutData;
END_VAR

Name

Type

Description

stInData

ST_EL6821InData

Structure in the input process image of the EL6821. It is used for communication from the EL6821 to the PLC.

stOutData

ST_EL6821OutData

Structure in the output process image of the EL6821. It is used for communication from the PLC to the EL6821.

FB_EL6821Communication 4: Outputs

VAR_OUTPUT
  bError                    : BOOL;
  ipResultMessage           : I_TcMessage;
  bBusy                     : BOOL;
  nBufferDemandMeter        : USINT;
  nBufferMaximumDemandMeter : USINT;
  nBufferOverflowCounter    : UINT;
  bDigitalInputnActive      : BOOL;
  bProcessImageInactive     : BOOL;
  bCollisionError           : BOOL;
  bPowerSupplyError         : BOOL;
  bShortCircuit             : BOOL;
  bInitialising             : BOOL;
  bQuiescentModeActive      : BOOL;
  sTerminalDescription      : STRING(10);
  sFirmwareVersion          : STRING(10);
END_VAR

Name

Type

Description

bError

BOOL

This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage.

ipResultMessage

I_TcMessage

Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages).

bBusy

BOOL

The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed.

nBufferDemandMeter

USINT

Utilization rate of the command buffer (0…100 %).

nBufferMaximumDemandMeter

USINT

Maximum utilization rate of the command buffer reached so far (0…100 %). The counter can be reset via the input bResetMaximumDemandCounter.

nBufferOverflowCounter

UINT

Number of command buffer overflows to date. The counter can be reset via the input bResetOverflowCounter.

bDigitalInput1Active, bDigitalInput2Active

BOOL

One of the digital inputs at the terminal was actuated or is actuated (see also terminal documentation). If the input bDoNotLockProcessImage is not set, the output bProcessImageInactive is set and no further DALI commands can be sent via the bus terminal.

bProcessImageInactive

BOOL

One of the two digital inputs on the bus terminal was actuated and bDoNotLockProcessImage is initialized with FALSE. No further DALI commands can be sent from the PLC via the bus terminal. The blockage can be released again via the input bResetInactiveProcessImage.

bCollisionError

BOOL

A data collision was detected on the DALI bus while a DALI command was sent.

bPowerSupplyError

BOOL

When using the internal DALI power supply unit: Power supply unit fault detected.

bShortCircuit

BOOL

The 24 V DC supply voltage at connections 1 and 5 of the EL6821 is missing, or a short circuit has been detected on the DALI bus.

bInitialising

BOOL

During initialization of the bus terminal, the output is set and remains active until initialization has been completed. Initialization is also carried out automatically when the controller is started. During this time, no DALI commands are processed.

bQuiescentModeActive

BOOL

If the EL6821 receives the DALI command START QUIESCENT MODE, this output is set to TRUE. This tells the PLC program that the Quiescent mode is active. This remains active for approx. 15 min or until the DALI command STOP QUIESCENT MODE has been received.

sTerminalDescription

STRING

Contains the terminal name (e.g. EL6821). This information is contained in CoE object 16#1008 of the bus terminal.

sFirmwareVersion

STRING

Contains the firmware version. This information is contained in CoE object 16#100A of the bus terminal.

FB_EL6821Communication 5: Properties

Name

Type

Access

Initial value

Description

nInvalidFrameCounter

UDINT

Get

0

Counter for the invalid data frames received by the terminal. If a valid data frame is received, the counter is reset.

FB_EL6821Communication 6: Methods

Name

Description

GetInstancePath

The name and location of the function block instance (e.g., Communication.fbEL6821Communication).

Requirements

Development environment

Required PLC library

TwinCAT from v3.1.4024.47

Tc3_DALI from v3.16.1.0