ST_EL6821InData
TYPE ST_EL6821InData:
STRUCT
nStatus : WORD;
nSendErrorCode : USINT;
nNumberOfBufferEntries : USINT;
nNumberOfAddressedDevices : USINT;
nAddressingErrorCode : USINT;
bInput01 : BIT;
bInput02 : BIT;
nRxBufferInfo : WORD;
nRxBufferFrame : UDINT;
stAdsAddr : ST_AmsAddr;
END_STRUCT
END_TYPERequirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.47 | Tc3_DALI from v3.16.1.0 |