FB_DALIGetPowerCycleNotification

The function block FB_DALIGetPowerCycleNotification filters out all received Power Cycle Notification Events.
Each Power Cycle Notification Event sent by a DALI control device contains two fields that provide information about the event source. These two fields are the short address and the smallest group address to which the DALI control device belongs.
An instance of FB_DALIGetPowerCycleNotification must be created for each KL6821/EL6821 through which Power Cycle Notification Events are to be received and processed. If a Power Cycle Notification Event is detected, the output bNewData is set to TRUE for one PLC cycle. The two outputs nShortAddress and nLowestDeviceGroup provide information about the exact source of the event.
![]() | The function block cannot be used when using the KL6811. |
Inputs
VAR_INPUT
bEnable : BOOL;
END_VARName | Type | Description |
|---|---|---|
bEnable | BOOL | If this input is TRUE, all received Power Cycle Notification Events of the DALI control devices are output. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bNewData : BOOL;
nShortAddress : BYTE;
nLowestDeviceGroup : BYTE;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). |
bNewData | BOOL | As soon as a Power Cycle Notification Event matches the desired filter criteria, this output is set to TRUE for one PLC cycle. |
nShortAddress | BYTE | This output contains the short address (0…63) of the DALI control device that sent the Power Cycle Notification Event. If the DALI control device does not have a short address, 255 (MASK) is output. |
nLowestDeviceGroup | BYTE | This output contains the lowest group address (0…31) of the DALI control device that sent the Power Cycle Notification Event. If the DALI control device is not assigned to a group, 255 (MASK) is output. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | required PLC library |
|---|---|
TwinCAT from v3.1.4022.29 | Tc3_DALI from v3.1.4.0 |
