FB_SEND_106_SNVT_temp_setpt
This function block sends the following LON output variable (nvo):
SNVT Name: SNVT_temp_setpt.
SNVT number: 106.
Description: Temperature (6 temperature values).
Inputs
VAR_INPUT
wNVIndex : WORD;
stValue : ST_LON_SNVT_temp_setpt;
bStart : BOOL;
bSendInit : BOOL := bSendInitDefault;
bAuto : BOOL := bAutoDefault;
tMinSendTime : TIME := tMinSendTimeDefault;
tMaxSendTime : TIME := tMaxSendTimeDefault;
bDisabled : BOOL := FALSE;
END_VARName | Type | Description |
|---|---|---|
wNVIndex | WORD | Unique index. This index is required for binding the LON nodes. A maximum of 62 SNVTs are permitted per LON terminal. Values between 0 and 61 are possible. |
stValue | Structure of the data to be sent. | |
bStart | BOOL | A positive edge starts the send process (irrespective of bAuto). |
bSendInit | BOOL | Automatically sends the value once when the PLC restarts. |
bAuto | BOOL | Automatic sending is selected when a value changes or the time tMaxSendTime has elapsed (polling). |
tMinSendTime | TIME | Parameter for automatic sending. A new value will be sent at the earliest after this time has elapsed. This prevents continuous sending. |
tMaxSendTime | TIME | Parameter for automatic sending. The value is sent at the latest after this time has elapsed. The value 0 disables this function. |
bDisabled | BOOL | TRUE = deselection of the function block. |
Inputs/outputs
VAR_IN_OUT
stLON_Com : ST_LON_Communication;
END_VARName | Type | Description |
|---|---|---|
stLON_Com | This structure is used to link FB_LON_KL6401() with the transmit/receive blocks. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
eError : E_LON_ERROR;
dwErrorKL : DWORD;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | The bBusy output is TRUE as long as values are sent. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the eError variable. |
eError | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
dwErrorKL | DWORD | Error ID of the function block FB_LON_KL6401() (see dwErrorKL). In this case the variable eError has the value eKL6401_Error. bError goes TRUE at the same time. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |