ST_LON_Communication
Connection between "FB_LON_KL6401" and the send/receive function blocks
TYPE ST_LON_Communication :
STRUCT
arrWriteLONdata : ARRAY[0..iLONBufferSize] OF ST_LON_WriteData;
bWrite : BOOL;
bWriteBusy : BOOL;
bReadBusy : BOOL;
arrParameterReadValue : ARRAY[1..32] OF BYTE;
wNV_Index : WORD;
eParameterDataType : E_LON_Parameter_Datatypes;
bWriteLONdataToTable : BOOL;
bTerminalOk : BOOL;
byActBuffer : BYTE;
rActBuffer : REAL;
rMaxBuffer : REAL;
END_STRUCT
END_TYPE arrWriteLONdata: Send buffer.
bWrite: Data is being sent.
bWriteBusy: Write-OnChange active.
bReadBusy: Read-OnChange active.
arrParameterReadValue: 32 data bytes.
wNV_Index: NV index.
eParameterDataType: Data type of the LON variable (SNVT) (see E_LON parameter data types).
bWriteLONdataToTable: Writing of the data in the table is active.
bTerminalOk: Initialization of the KL6401 was completed successfully.
byActBuffer: Number of instructions in the send buffer.
rActBuffer: Current utilization of the send buffer in percent.
rMaxBuffer: Maximum utilization of the send buffer in percent. The value can be cancelled with the input variable "bResetMaxBuffer".
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |