FB_LON_KL6401
This function block is used for sending / receiving LON SNVTs via Bus Terminal KL6401. An instance of this block is required for each terminal. One instance can send or receive up to 62 SNVTs.
The FB must be tied to the send/receive blocks via the VAR_IN_OUT structure stLON_Com stLON_Com.
![]() | Restrictions
|
Inputs
VAR_INPUT
bResetMaxBuffer : BOOL;
bDisabled : BOOL := FALSE;;
END_VARName | Type | Description |
|---|---|---|
bResetMaxBuffer | BOOL | Deletes the value rMaxBuffer for the maximum utilization of the transmit buffer. |
bDisabled | BOOL | TRUE = deselection of the function block. |
Inputs/outputs
VAR_IN_OUT
stParameter_IN : ST_LON_Parameter_IN_36B;
stParameter_OUT : ST_LON_Parameter_OUT_36B;
stLON_Com : ST_LON_Communication;
END_VARName | Type | Description |
|---|---|---|
stParameter_IN | Input variable of the hardware. | |
stParameter_OUT | Output variable of the hardware. | |
stLON_Com | This structure is used to link the function block with the send/receive blocks. The actual sending and receiving is realized in this function block. The transmit/receive blocks only deal with preparation/evaluation of the data. |
Outputs
VAR_OUTPUT
bReady : BOOL;
bBusy : BOOL;
bTimeOut : BOOL;
bError : BOOL;
eError : E_LON_ERROR;
dwErrorKL : DWORD;
byLONState : BYTE;
stKL6401 : ST_KL6401;
arrNeuronID : ARRAY [0..5] OF BYTE;
arrProgID : ARRAY [0..7] OF BYTE;
wFW : WORD;
byActBuffer : BYTE;
rActBuffer : REAL;
rMaxBuffer : REAL;
END_VARName | Type | Description |
|---|---|---|
|
bReady |
BOOL |
The initialization is complete. |
|
bBusy |
BOOL |
The output is TRUE as long as values are sent. |
|
bTimeOut |
BOOL |
Timeout during initialization. |
|
bError |
BOOL |
This output goes TRUE as soon as an error occurs. This error is described via the eError variable. |
|
eError |
In the event of an error, the output issues an error code and bError becomes TRUE at the same time. | |
|
dwErrorKL |
DWORD |
Error ID of the function block. In this case the variable eError has the value "eKL6401_Error". bError goes TRUE at the same time. |
|
byLONState |
BYTE |
LON state. |
|
stKL6401 |
Structure for the configuration (for future applications). | |
|
arrNeuronID |
ARRAY OF BYTE |
Neuron ID of the terminal (supported since firmware 4C). |
|
arrProgID |
ARRAY OF BYTE |
Program ID of the terminal (supported since firmware 4C). |
|
wFW |
WORD |
Terminal firmware (supported since firmware 4C). |
|
byActBuffer |
BYTE |
Number of instructions in the transmit buffer. |
|
rActBuffer |
REAL |
Current utilization of the transmit buffer in percent. |
|
rMaxBuffer |
REAL |
Maximum utilization of the transmit buffer in percent. The value can be reset with the input variable bResetMaxBuffer. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |
