ST_LON_SNVT_temp_setpt
Used by: SNVT_temp_setpt
TYPE ST_LON_SNVT_temp_setpt :
STRUCT
rOccupied_cool : REAL;
rStandby_cool : REAL;
rUnoccupied_cool : REAL;
rOccupied_heat : REAL;
rStandby_heat : REAL;
rUnoccupied_heat : REAL;
END_STRUCT
END_TYPE rOccupied_cool: Min: -273,17 / Max: 237,67 / Occupied cooling setpoint (degrees Celsius).
rStandby_cool: Min: -273,17 / Max: 237,67 / Standby cooling setpoint (degrees Celsius).
rUnoccupied_cool: Min: -273,17 / Max: 237,67 / Unoccupied cooling setpoint (degrees Celsius).
rOccupied_heat: Min: -273,17 / Max: 237,67 / Occupied heating setpoint (degrees Celsius).
rStandby_heat: Min: -273,17 / Max: 237,67 / Standby heating setpoint (degrees Celsius).
rUnoccupied_heat: Min: -273,17 / Max: 237,67 / Unoccupied heating setpoint (degrees Celsius).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |