FB_KL6821Config

The function block FB_KL6821Config is used to configure the KL6821. The configuration is executed when the PLC program starts, or it can be triggered by a positive edge at the input bConfigurate. The parameters are stored in the respective registers of the KL6821 in a fail-safe manner. In addition, some general information, such as the firmware version, is read from the KL6821.
Example
The function block is called in the same task as the function block FB_KL6821Communication.

The function block FB_KL6821Config is linked to the process image of the KL6821. Once the configuration is complete, the function block FB_KL6821Communication receives the process values of the KL6821. DALI commands cannot be sent during configuration.
Sample: DALI_Sample_KL6821Config.zip
Inputs
VAR_INPUT
bConfigurate : BOOL := FALSE;
eCommandKBusWatchdog : E_DALIV2ConfigurationCommands := eDALIV2CommandDoNothing;
eCommandDI1RisingEdge : E_DALIV2ConfigurationCommands := eDALIV2CommandOff;
eCommandDI1FallingEdge : E_DALIV2ConfigurationCommands := eDALIV2CommandDoNothing;
eCommandDI2RisingEdge : E_DALIV2ConfigurationCommands := eDALIV2CommandRecallMaxLevel;
eCommandDI2FallingEdge : E_DALIV2ConfigurationCommands := eDALIV2CommandDoNothing;
ePowerSupplyMode : E_DALIV2PowerSupplyMode := eDALIV2PowerSupplyModeOn;
nOptions : DWORD := 0;
END_VAR
Name | Type | Description |
---|---|---|
bConfigurate | BOOL | Configuration of the bus terminal is started by a positive edge at this input. |
eCommandKBusWatchdog | Defines the DALI command that is sent as soon as the bus terminal is no longer addressed via the K-bus. | |
eCommandDI1RisingEdge | Defines the DALI command that is sent as soon as a rising edge is detected at input 1 of the bus terminal. | |
eCommandDI1FallingEdge | Defines the DALI command that is sent as soon as a falling edge is detected at input 1 of the bus terminal. | |
eCommandDI2RisingEdge | Defines the DALI command that is sent as soon as a rising edge is detected at input 2 of the bus terminal. | |
eCommandDI2FallingEdge | Defines the DALI command that is sent as soon as a falling edge is detected at input 2 of the bus terminal. | |
ePowerSupplyMode | Defines the operation mode of the internal DALI power supply. | |
nOptions | DWORD | Reserved for future developments. |
Inputs/outputs
VAR_IN_OUT
stInDataTerminal : ST_KL6821InData;
stOutDataTerminal : ST_KL6821OutData;
stInData : ST_KL6821InData;
stOutData : ST_KL6821OutData;
END_VAR
Name | Type | Description |
---|---|---|
stInDataTerminal | Reference to the structure for communication with the KL6821 | |
stOutDataTerminal | Reference to the structure for communication with the KL6821 | |
stInData | Reference to the internal structure for communication with the function block FB_KL6821Communication | |
stOutData | Reference to the internal structure for communication with the function block FB_KL6821Communication |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
nTerminalDescription : WORD;
nFirmwareVersion : WORD;
sDescription : STRING;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
nTerminalDescription | WORD | Contains the terminal name (e.g. 6821). Corresponds to register 8 of the bus terminal. |
nFirmwareVersion | WORD | Contains the firmware version. Corresponds to register 9 of the bus terminal. |
sDescription | STRING | Terminal name and firmware version as string (e.g. "Terminal KL6821 / Firmware 2H"). |
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4022.4 | Tc2_DALI from v3.6.2.0 |