E_DALIV2ConfigurationCommands
TYPE E_DALIV2ConfigurationCommands :
(
eDALIV2CommandDoNothing := 0,
eDALIV2CommandOff := 1,
eDALIV2CommandRecallMaxLevel := 2,
eDALIV2CommandRecallMinLevel := 3,
eDALIV2CommandGoToScene0 := 4,
eDALIV2CommandGoToScene1 := 5,
eDALIV2CommandGoToScene2 := 6,
eDALIV2CommandGoToScene3 := 7,
eDALIV2CommandGoToScene4 := 8,
eDALIV2CommandGoToScene5 := 9,
eDALIV2CommandGoToScene6 := 10,
eDALIV2CommandGoToScene7 := 11,
eDALIV2CommandGoToScene8 := 12,
eDALIV2CommandGoToScene9 := 13,
eDALIV2CommandGoToScene10 := 14,
eDALIV2CommandGoToScene11 := 15,
eDALIV2CommandGoToScene12 := 16,
eDALIV2CommandGoToScene13 := 17,
eDALIV2CommandGoToScene14 := 18,
eDALIV2CommandGoToScene15 := 19
);
END_TYPE
Requirements
Development environment | required PLC library |
---|---|
TwinCAT from v3.1.4022.4 | Tc2_DALI from v3.6.2.0 |