FB_DALIV2IAPIR
This function block FB_DALIV2IAPIR cyclically reads the status of an IA PIR sensor and scales the measured brightness and detected occupancy based on the received value.
Two different cycle times can be specified. One cycle time that is used if no occupancy is detected and one that is used in case of occupancy. In this way access to the DALI bus can be minimized. If occupancy is detected a slower cycle time (e.g. 20 s) can usually be selected, because light control and switching off the lighting is not time-critical. If there is no occupancy, then a shorter cycle time (e.g. 2 s) should be selected. As a result, the lighting is switched on with the shortest possible reaction time when the room is entered.
Further information and a description of the electrical and physical properties can be found in the product description for the IA PIR sensor.
Inputs
VAR_INPUT
bReadDirectly : BOOL := FALSE;
tCycleTimeIfOccupancy : TIME := t#20s;
tCycleTimeIfNoOccupancy : TIME := t#2s;
nAddr : BYTE := 0;
eAddrType : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
END_VAR
Name | Type | Description |
---|---|---|
bReadDirectly | BOOL | The function block is activated by a positive edge at this input. |
tCycleTimeIfOccupancy | TIME | Cycle time if occupancy |
tCycleTimeIfNoOccupancy | TIME | Cycle time if no occupancy |
nAddr | BYTE | The address of a device or of a group |
eAddrType | Short address, group address or broadcast | |
eInstAddrType | Defines the access mode to the desired instance within the DALI control device. | |
eCommandPriority | Priority (high, medium or low) with which the command is processed by the library. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VAR
Name | Type | Description |
---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bOccupancy : BOOL;
nBrightness : INT;
nRawValue : BYTE;
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bOccupancy | BOOL | The output is set if the sensor detects occupancy. |
nBrightness | INT | Measured brightness in lux |
nRawValue | BYTE | The value of the sensor read before the conversion |
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |