FB_DALIV2Initialise
The function block FB_DALIV2Initialise is used to start the addressing of the control gears. The addressing has to be terminated again with the function block FB_DALIV2Terminate. The maximum duration is limited to 15 minutes. Each control gear ends addressing automatically after 15 minutes. The reaction of the control gears that receive this command depends on the parameter nParameter:
Value (binary) | Description |
|---|---|
0000 0000 | All control gears respond. |
0AAA AAA1 | Control gears with the address AAA AAA respond. |
1111 1111 | Control gears with no short address respond. |
Inputs
VAR INPUT
bStart : BOOL;
eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
nParameter : BYTE;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | The function block is activated by a positive edge at this input. |
eCommandPriority | Priority (high, medium or low) with which the command is processed by the library. | |
nParameter | BYTE | Specifies which control gears should respond to this command (see table above). |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |