FB_DALIV2StoreTYPrimaryN

Saves the value in the variable TY PRIMARY N of the DALI control gear.
The value is expressed in units of 0.5 lm, which results in a possible range of TYmin = 0 lm to TYmax = 32767 lm. A value of 65535 (MASK) means "unknown". The nPrimaryColour parameter specifies the primary color and must be within the range of 0 to 5, depending on the available number of primary colors. The command is ignored for every other value.
The function block changes the DTR (Data Transfer Register), DTR1 and DTR2 for all DALI control gears of the DALI line.
The function block supports the color representations:
- Primary (color) N
|  | This command belongs to the application extended commands for lamps for the color/color temperature control with DALI interface. These only work if they are preceded by the Enable Device Type 8 command, which can be sent with the function block FB_DALIV2EnableDeviceType. The command Enable Device Type 8 is internally placed automatically before all application extended commands for lamps for the color/color temperature control with DALI interface. | 
 Inputs
 Inputs
VAR_INPUT
  bStart           : BOOL;
  nAddr            : BYTE;
  eAddrType        : E_DALIV2AddrType := eDALIV2AddrTypeShort;
  eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
  nPrimaryColour   : BYTE;
  nValue           : UINT;
END_VAR| Name | Type | Description | 
|---|---|---|
| bStart | BOOL | The function block is activated by a positive edge at this input. | 
| nAddr | BYTE | The address of a device or of a group | 
| eAddrType | Short address, group address or broadcast | |
| eCommandPriority | Priority (high, medium or low) with which the command is processed by the library. | |
| nValue | UINT | The value that is written to the variable TY PRIMARY N. | 
 Inputs/outputs
 Inputs/outputs
VAR_IN_OUT
  stCommandBuffer : ST_DALIV2CommandBuffer;
END_VAR| Name | Type | Description | 
|---|---|---|
| stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821). | 
 Outputs
 Outputs
VAR_OUTPUT
  bBusy    : BOOL;
  bError   : BOOL;
  nErrorId : UDINT;
END_VAR| Name | Type | Description | 
|---|---|---|
| bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. | 
| bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. | 
| nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). | 
Requirements
| Development Environment | PLC library to include | 
|---|---|
| TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |