FB_DALIV2StoreColourTemperatureTcLimit

Saves the value in the variable COLOUR TEMPERATURE Tc COOLEST, COLOUR TEMPERATURE Tc WARMEST, COLOUR TEMPERATURE Tc PHYSICAL COOLEST or COLOUR TEMPERATURE Tc PHYSICAL WARMEST of the DALI control gear. The values can be read with the function block FB_DALIV2QueryColourValue. The nSelectLimitValue input defines the new limit value to be set:
Value | Limit value | Description |
---|---|---|
0 | COLOUR TEMPERATURE Tc COOLEST | lowest possible value, but always equal to or warmer than the lowest possible physical value. |
1 | COLOUR TEMPERATURE Tc WARMEST | highest possible value, but always equal to or cooler than the highest possible physical value. |
2 | COLOUR TEMPERATURE Tc PHYSICAL COOLEST | lowest possible physical value. |
3 | COLOUR TEMPERATURE Tc PHYSICAL WARMEST | highest possible physical value. |
The functions KELVIN_TO_MIREK and MIREK_TO_KELVIN are available for converting from or to Kelvin.
The function block changes the DTR (Data Transfer Register), DTR1 and DTR2 for all DALI control gears of the DALI line.
The function block supports the color representations:
- Color temperature Tc
![]() | This command belongs to the application extended commands for lamps for the color/color temperature control with DALI interface. These only work if they are preceded by the Enable Device Type 8 command, which can be sent with the function block FB_DALIV2EnableDeviceType. The command Enable Device Type 8 is internally placed automatically before all application extended commands for lamps for the color/color temperature control with DALI interface. |
Inputs
VAR_INPUT
bStart : BOOL;
nAddr : BYTE;
eAddrType : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
nSelectLimitValue : BYTE;
nValue : UINT;
END_VAR
Name | Type | Description |
---|---|---|
bStart | BOOL | The function block is activated by a positive edge at this input. |
nAddr | BYTE | The address of a device or of a group |
eAddrType | Short address, group address or broadcast | |
eCommandPriority | Priority (high, medium or low) with which the command is processed by the library. | |
nSelectLimitValue | BYTE | Specifies the new limit value to be set (see table above). |
nValue | UINT | The value that is written to the selected variable. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VAR
Name | Type | Description |
---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |