FB_DALIV2QueryColourStatus

FB_DALIV2QueryColourStatus 1:

The variable COLOUR STATUS is read from the DALI control gear.

Bit

Description

0

xy-coordinate color point lies outside of the valid range.

1

Color temperature Tc lies outside of the valid range.

2

Automatic calibration is active.

3

Automatic calibration was successful.

4

Color representation xy-coordinate active.

5

Color representation colour temperature Tc active.

6

Color representation primary N active.

7

Color representation RGBWAF active.

The function block supports the color representations:

FB_DALIV2QueryColourStatus 2:

This command belongs to the application extended commands for lamps for the color/color temperature control with DALI interface. These only work if they are preceded by the Enable Device Type 8 command, which can be sent with the function block FB_DALIV2EnableDeviceType. The command Enable Device Type 8 is internally placed automatically before all application extended commands for lamps for the color/color temperature control with DALI interface.

FB_DALIV2QueryColourStatus 3: Inputs

VAR_INPUT
  bStart           : BOOL;
  nAddr            : BYTE;
  eAddrType        : E_DALIV2AddrType := eDALIV2AddrTypeShort;
  eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
END_VAR

Name

Type

Description

bStart

BOOL

The function block is activated by a positive edge at this input.

nAddr

BYTE

The address of a device or of a group

eAddrType

E_DALIV2AddrType

Short address, group address or broadcast

eCommandPriority

E_DALIV2CommandPriority

Priority (high, medium or low) with which the command is processed by the library.

FB_DALIV2QueryColourStatus 4: Inputs/outputs

VAR_IN_OUT
  stCommandBuffer : ST_DALIV2CommandBuffer;
END_VAR

Name

Type

Description

stCommandBuffer

ST_DALIV2CommandBuffer

Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821).

FB_DALIV2QueryColourStatus 5: Outputs

VAR_OUTPUT
  bBusy         : BOOL;
  bError        : BOOL;
  nErrorId      : UDINT;
  nColourStatus : BYTE;
END_VAR

Name

Type

Description

bBusy

BOOL

When the function block is activated the output is set, and it remains active until execution of the command has been completed.

bError

BOOL

This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs.

nErrorId

UDINT

Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes).

nColourStatus

BYTE

Color status (see table above)

Requirements

Development Environment

PLC library to include

TwinCAT from v3.1.4020.14

Tc2_DALI from v3.4.3.0