Data relating to a tool (wz[i].*)
In the structure "wz[i]" the data of a tool is determined with the number i.
Variable name | Type | Index | Dimension |
wz[i] | WERKZEUG | i = 0 ... [DEC_WZ_DATA_ANZ-1] | ---- |
Value DEC_WZ_DATA_ANZ | Significance |
application-dependent | No. of tool data blocks |
![]() | The following relationship exists between the D-function and the tool data index i. |
D-Function | Tool data index "i" |
D 0 | 0 |
D 1 | 1 |
D 2 | 2 |
D 3 | 3 |
D 4 | 4 |
D 5 | 5 |
D 6 | 6 |
D 7 | 7 |
The tool data index "i" thus corresponds to the tool number programmed in the NC-program using the D-command.
| |
The data of the tool with the tool data index "0" are initialized after the interpretation of the ASCII file. Thus, with the programming of "D0" in the NC-program, no tool axis offsets are considered in the traverse movements. |
![Data relating to a tool (wz[i].*) 1:](safety/notice_bk_infosymbol.png)
