Tool radius (P-TOOL-00004)
Tool radius is entered in the parameter "wz[i].radius".
Variable name | Type | Permissible range | Dimension |
radius | SGN32 | MIN(SGN32) < radius < MAX(SGN32) | 0,1 µm or. 0,0001 inch |
CAUTION | |
Tool radius expected in the unit [0,1µm] or [0,0001 inch]. |
EXAMPLE: Radius of tool 5 is 20 mm.
Extract from "werkz_d.lis":
# ==========================================================================
# Tool data for tool no. 5
# ==========================================================================
wz[5].radius 200000 # Tool radius 20 mm
............